??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 10
HELP_VARIABLE
Company
Berger Tools
Description
A Ø 25 - Ultra heavy load
Bill of material
A25-115
ARTNR
DH
Hole diameter
25 mm
DD
Rod diameter
12.5 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Inserisci valore per SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
5.6 x 7.5 mm
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions