??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 2191QUX7-12VPanel Mount IndicatorsLED Panel Mount Indicator2191 Series
Bill of material
SKU 2191QUX7-12VPanel Mount IndicatorsLED Panel Mount Indicator2191 Series
ORDERNO
SKU 2191QUX7-12VPanel Mount IndicatorsLED Panel Mount Indicator2191 Series
BEZEL_FINISH
bezel finish
Black
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_LIFE
lamp life
LAMP_TYPE
lamp type
LED
LENS_SHAPE
lens shape
Hi Dome Lens
MOUNTING_TYPE
mounting type
Front Panel Mount
MSL_RATING
msl rating
OPERATION_SUPPLY_VOLTAGE
operation supply voltage
12V
PRODUCT_STATUS
product status
Active
RATED_CURRENT
rated current
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TAB_TERMINAL_SIZE
tab terminal size
0.187
TERMINALS
terminals
Tab Terminals – Quick connect
NAME
name
SKU 2191QUX7-12VPanel Mount IndicatorsLED Panel Mount Indicator2191 Series
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions