??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P07 (Imperial) - Piston Seal - Series 207 (Imperial)
Bill of material
207.18997-1450
PN
Part No.
207.18997
SERIES
Series
207
OPT
Option
MAT
Material
OD
D Outer Diameter
Inch
ID
d Inner Diameter
Inch
B
0.625 Inch
L
L Groove Length
Inch
H
H Seal Height
0.875 Inch
C
C Lead-in Chamfer
0.312 Inch
R
R Groove Radius
0.016 Inch
PRES
Pressure
psi
D1
D1 Diametrical Extrusion Gap
13.230 Inch
E
E/2 Radial Extrusion Gap
0.010 Inch
GO
Groove Option
WEIGHT
Weight
754.18 g
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions