??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Feilo's Sylvania
Description
TubiXx LED Pendant
Bill of material
TubiXx LED pendant 2700K white-black
ORDERNO
APPARENT_LOAD
apparent load
14
ASSEMBLY_CODE
assembly code
D5020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CABLE_LENGTH
cable length
1500
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_ROSE_DEPTH
ceiling rose depth
30
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
EF_70_80
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMINGCONTROLOPTIONS
dimmingcontroloptions
n/a
DOCUMENTATIONLITERATURE
documentationliterature
DURATIONUNIT
durationunit
hours
ELECTRICSHOCKCLASSIFICATION
electricshockclassification
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
609.6
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
50000
FAMILY_NAME
family name
HOST
host
5
IFCEXPORTAS
ifcexportas
Class I
IFCEXPORTTYPE
ifcexporttype
IfcLightFixtureType
IMPACTPROTECTIONINDEX
impactprotectionindex
IfcLightFixtureType
INGRESSPROTECTION
ingressprotection
IfcLightFixtureType
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUTNOMINALFREQUENCY
inputnominalfrequency
INPUTVOLTAGE
inputvoltage
0
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
n/a
LAMP
lamp
n/a
LAMPCOLOURRENDERINGINDEX
lampcolourrenderingindex
16500
LAMPCOLOURTEMPERATURE
lampcolourtemperature
LED
LAMPMACADAMSTEP
lampmacadamstep
92
LAMPNOMINALLUMINOUS
lampnominalluminous
LAMPSTYPE
lampstype
n/a
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTOUTPUTRATIO
lightoutputratio
LED
LUMINAIRETYPE
luminairetype
0
LUMINOUSEFFICACY
luminousefficacy
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
MASSUNIT
massunit
1
MATERIAL
material
Feilo Sylvania
MATERIAL_1_FEILO
material_1_feilo
MATERIAL_2_FEILO
material_2_feilo
MATERIAL_3_FEILO
material_3_feilo
MATERIAL_4_FEILO
material_4_feilo
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NOMINALDEPTH
nominaldepth
0
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWERCONSUMPTION
powerconsumption
Lighting
POWERFACTOR
powerfactor
0
RECESS_DEPTH
recess depth
28.0154145842249
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TUBE_DIAMETER
tube diameter
80
TUBE_LENGTH
tube length
250
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
URL
url
0.95
VOLTAGE
voltage
0
WARRANTYDESCRIPTION
warrantydescription
http://www.sylvania-lighting.com
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
n/a
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions