??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SODECA
Description
HTTI
Bill of material
HTTI
ORDERNO
HTTI
A
a
800
A1
a1
200
ANG
ang
4
APPARENT_LOAD
apparent load
1621
ASSEMBLY_CODE
assembly code
1006535
B
b
150
C
c
200
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
2.340
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
250
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Roof-mounted axial extractor fans with inclined support
DESCRIPTION__ES_
description (es)
Extractores helicoidales de tejado, con soporte inclinado
DESIGN_OPTION
design option
-1
F
f
1050
FAMILY_NAME
family name
FREQUENCY
frequency
50
G
g
830
H
h
620
HOST
host
5
I
i
570
I2
i2
684
KEYNOTE
keynote
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
64.400
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
11840
MINIMUM_FLOW
minimum flow
2000.000
MODEL
model
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REFERENCE
reference
HTTI-56-4T IE3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1455
TICK
tick
105.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
NAME
name
HTTI
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions