??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Shinano Kenshi
Description
CSA-BX series
Bill of material
CSA-BX56D5E
ORDERNO
AMBIENT_HUMIDITY___
ambient humidity[%]
AMBIENT_TEMPERATURE___
ambient temperature[℃]
0 to +40 Deg.C. No freezing
ATMOSPHERE
atmosphere
HOLDING_TORQUE_N_M_
holding torque[n•m]
INDUCTANCE_MHPHASE_
inductance[mhphase]
INPUT_CURRENT_A_
input current[a]
MODEL_NAME
model name
MOTOR_LENGTH_MM_
motor length[mm]
MOTOR_MASS_KG_
motor mass[kg]
PERMISSIBLE_INERTIA_X10__7KG_M_2_
permissible inertia[x10^-7kg・m^2]
RATED_CURRENT_A_
rated current[a]
RESOLUTION_PR_
resolution[pr]
400PR (0.9Deg.), 800PR(0.45Deg.), 1,600PR(0.225Deg.), 3,200PR(0.1125Deg.) Bracket() shows step angle at each resolution setting.
ROTOR_INERTIA_X10__7KG_M_2_
rotor inertia[x10^-7kg・m^2]
SHAFT_TYPE
shaft type
STORAGE_HUMIDITY___
storage humidity[%]
STORAGE_TEMPERATURE___
storage temperature[℃]
-20 to +60 Deg.C. No freezing
TYPE
type
TYPE_OF_MOTOR_WINDING
type of motor winding
WINDRESISTANCE
ωphase
VAR_SIZE_MM_
□size[mm]
NAME
name
ALLOWABLE_ROTATION_RATE_OFOUTPUT_SHAFT_RMIN_
allowable rotation rate ofoutput shaft[rmin]
ALLOWABLE_TORQUE_N_M_
allowable torque[n•m]
GEAR_RATIO
gear ratio
BACKLASH_ARCMIN_
backlash[arcmin]
MAXIMUM_TORQUE_N_M_
maximum torque[n•m]
MOTOR_LENGTH_L_MM_
motor length l[mm]
PERMISSIBLE_LOADRADIAL_TO_THE_SHAFT_N_
permissible loadradial to the shaft[n]
PERMISSIBLE_LOADTHRUST_TO_THE_SHAFT_N_
permissible loadthrust to the shaft[n]
SIZE
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions