??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ROBUS
Description
RATT6P03038-01
Bill of material
RATT6P03038-01
ORDERNO
RATT6P03038-01
APPARENT_LOAD
apparent load
11.220
ASSEMBLY_CODE
assembly code
RATR11P03060
BEAM_ANGLE
beam angle
60
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CUTOUT_DIAMETER
cutout diameter
70
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Robus Activate 11W
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIRE_RATED
fire rated
1
FIXTURE_TYPE
fixture type
Downlight
HEIGHT
height
98
HOST
host
5
IK_RATING
ik rating
NA
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP65
KEYNOTE
keynote
Triumph Activate Ledchroic 11W LED downlight, IP65, 92mm 4000K
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
LED Group Robus
MASS
mass
0.37Kg
MASSUNIT
massunit
1
MODEL
model
Triumph Activate
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
RATR0114060-01-Photometrics.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TRIM_COLOUR
trim colour
TYPE_COMMENTS
type comments
Triumph Activate 11W 4000K - White Trim
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ledgrouprobus.com/catalogue/l3/product?item_id=RATR0113060-01
WARRANTY
warranty
50,000 Hours
WATTAGE_COMMENTS
wattage comments
11W
WIDTH
width
92
NAME
name
RATT6P03038-01
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions