??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ÖSTBERG
Description
KVFU 125 A
Bill of material
KV 125 A AC
ORDERNO
KV 125 A AC
ALWAYS_VERTICAL
always vertical
1
CAN_HOST_REBAR
can host rebar
0
CAPACITOR
capacitor
3 μF
COST
cost
0
CURRENT
current
0.18 A
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
WALL FAN WITH CIRCULAR CONNECTION
DESIGN_OPTION
design option
-1
DIAMETER
diameter
125
DIAMETER_01
diameter 01
240.000
FREQUENCY
frequency
50
HEIGHT_POSITION_1
height position 1
7.000
HEIGHT_POSITION_2
height position 2
80.000
HEIGHT_POSITION_3
height position 3
24.000
HOST
host
0
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60 °C
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
60 °C
PART_TYPE
part type
0
PHASE
phase
1
POSITION
position
140
POWER
power
40
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
36 dB(A)
SPEED
speed
1640 rpm
VERSION
version
2014
VOLTAGE
voltage
230.000
VOLTAGE_RANGE
voltage range
220-240 V
WEIGHT
weight
2.2 kg
WIDTH
width
310
WIRING_DIAGRAM
wiring diagram
4040002
WORK_PLANE_BASED
work plane-based
0
NAME
name
KV 125 A AC_7100094
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions