??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Lutron
Description
Power Interfaces & Power Panels
Bill of material
Control_Panels_Lutron_PD4_16-F
ORDERNO
CONSTRAINTS
constraints
COPYRIGHT
copyright
© 2020 Lutron Electronics Co., Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELECTRICAL_POTENTIAL
electrical potential
ENCLOSURE
enclosure
FEED
feed
FEED_THROUGH_CONTROL_CIRCUIT_LOAD
feed through control circuit load
FEED_THROUGH_CONTROL_CIRCUIT_VOLTAGE
feed through control circuit voltage
FEED_THROUGH_LUGS
feed through lugs
FREQUENCY
frequency
GROUND_BUS
ground bus
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
MAINS
mains
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MAX_NUMBER_OF_SINGLE_POLE_BREAKERS
max number of single pole breakers
MCB_RATING
mcb rating
MODEL
model
MOUNTING
mounting
NEUTRAL_BUS
neutral bus
NEUTRAL_RATING
neutral rating
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PANEL_CONFIGURATION
panel configuration
PANEL_NAME
panel name
PART_TYPE
part type
PERFORMANCE_URL
performance url
PHASE
phase
POWER_FACTOR
power factor
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
myRoom
SHARED
shared
0
SUBFEED_LUGS
subfeed lugs
SUPPORT_PHONE
support phone
(224) 699-9545
UNIT_WEIGHT
unit weight
URL
url
http://www.lutron.com
VERSION
version
2017 - v1.0a
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
ASSEMBLY_CODE
assembly code
TYPE_COMMENTS
type comments
APPARENT_POWER
apparent power
CURRENT
current
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
MINIMUM_OPERATING_TEMPERATURE
minimum operating temperature
OPERATING_VOLTAGE
operating voltage
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions