??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 15
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
SJ2N, SJ6N - 90° Heavy Duty Face Mill
Bill of material
3023471
ORDERNO
BORE_DIA_
bore dia.
COOLANT
coolant
No
CUTTING_DIA_
cutting dia.
CUTTING_DIA__MAX_
cutting dia. max.
DEPTH_OF_CUT_MAX_
depth of cut max.
0.680
EFF__TEETH
eff. teeth
HAND
hand
Right
KEYWAY
keyway
OVERALL_LENGTH
overall length
2.375
NAME
name
BOLT_CIRCLE
bolt circle
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions