??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
5J5P - 90° Face Mill
Bill of material
2912695
ORDERNO
BORE_DIA_
bore dia.
COOLANT
coolant
Yes
CUTTING_DIA_
cutting dia.
DEPTH_OF_CUT_MAX_
depth of cut max.
0.450
EFF__TEETH
eff. teeth
HAND
hand
Right
KEYWAY
keyway
OVERALL_LENGTH
overall length
RAMP_ANGLE_MAX_
ramp angle max.
NAME
name
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions