??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ifm electronic
Description
AC336A - Alle induktiven Sensoren
Bill of material
AC336A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC336A: Doppelsensor mit Aktuatoranschaltung; 55 x 60 x 35 mm; Schaltabstand 4 m
DESCLONG
Langbeschreibung
Doppelsensor mit Aktuatoranschaltung; 55 x 60 x 35 mm; Schaltabstand 4 mm; DC; AS-i; M12 Steckverbindung; IP 5x; (bei Anwendung außerhalb des Ex-Bereichs: IP 67); 3-Leiter; Umgebungstemperatur -10...50 °C
BN
Bestellnummer
AC336A
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions