??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ifm electronic
Description
IX5030 - Ventilsensoren für Hubventile
Bill of material
IX5030
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IX5030: Ventilhubsensor; 65 x 52 x 110 mm; Messbereich 0...80 mm; DC; AS-i; 0,15
DESCLONG
Langbeschreibung
Ventilhubsensor; 65 x 52 x 110 mm; Messbereich 0...80 mm; DC; AS-i; 0,15 m PVC-Kabel; M12 Steckverbindung; IP 65; IP 67; (nur in Verbindung mit einem Einbau im Ventilkopf, der ausreichenden Schutz vor mechanischer Beschädigung des Sensors bietet); 3-Leiter; Umgebungstemperatur -25...70 °C
BN
Bestellnummer
IX5030
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions