??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ifm electronic
Description
AL2340 - IO-Link - M12-Module
Bill of material
AL2340
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL2340: IO-Link-Eingangsmodul; Anzahl der digitalen Eingänge 12; (6 x 2 PNP Typ
DESCLONG
Langbeschreibung
IO-Link-Eingangsmodul; Anzahl der digitalen Eingänge 12; (6 x 2 PNP Typ 2 gemäß IEC 61131-2); IP 65; IP 67
BN
Bestellnummer
AL2340
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions