??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ifm electronic
Description
AL2236 - IO-Link - M12-Module
Bill of material
AL2236
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL2236: IO-Link-Ausgangsmodul; 26 x 59,3 x 152 mm; Anzahl der digitalen Ausgänge
DESCLONG
Langbeschreibung
IO-Link-Ausgangsmodul; 26 x 59,3 x 152 mm; Anzahl der digitalen Ausgänge 12; (6 x 2); IP 65; IP 67; IP 69K; (Betrieb mit Edelstahl-Verschlusskappen: IP 69K)
BN
Bestellnummer
AL2236
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions