??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ifm electronic
Description
AL2225 - IO-Link - M12-Module
Bill of material
AL2225
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL2225: IO-Link-Eingangs-/Ausgangsmodul; 26 x 59,3 x 208 mm; Anzahl der digitale
DESCLONG
Langbeschreibung
IO-Link-Eingangs-/Ausgangsmodul; 26 x 59,3 x 208 mm; Anzahl der digitalen Eingänge 16; (konfigurierbar); Anzahl der digitalen Ausgänge 16; (konfigurierbar); IP 65; IP 67; IP 69K; (Betrieb mit Edelstahl-Verschlusskappen: IP 69K)
BN
Bestellnummer
AL2225
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions