??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ifm electronic
Description
AL2201 - IO-Link - M12-Module
Bill of material
AL2201
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL2201: IO-Link-Eingangs-/Ausgangsmodul; 26 x 59,3 x 208 mm; Anzahl der digitale
DESCLONG
Langbeschreibung
IO-Link-Eingangs-/Ausgangsmodul; 26 x 59,3 x 208 mm; Anzahl der digitalen Eingänge 16; (konfigurierbar); Anzahl der digitalen Ausgänge 16; (konfigurierbar); IP 65; IP 67; IP 69K; (Betrieb mit Edelstahl-Verschlusskappen: IP 69K)
BN
Bestellnummer
AL2201
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions