??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Festo
Description
DDPC (m) - Standard cylinder, Modular system
Bill of material
1677705 DDPC-Q-80-1-PA
TNR
Part number
TYP
Type
DDPC
KDM
Piston diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
VER
Protection against rotation
FES
Clamping unit
KA
Type of piston rod
EK
E Piston rod extension
mm
Enter value for EK
E Piston rod extension
mm
cm
inch
ft
AM
40 mm
A2
0.000 mm
A4
mm
B
mm
BG
17 mm
D7
3.700 mm
E
mm
EE
J5
mm
KK
M20x1.5
L1
mm
L3
24.5 mm
L5
mm
L7
8.0 mm
L9
mm
MM
20 mm
PL
mm
RT
M10
TG
mm
VA
4 mm
VD
mm
WH
mm
ZJ
mm
ZM
mm
SW
22 mm
SW3
6 mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions