??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Festo
Description
ELGD-BS-KF-WD (m) - Spindle axis, Modular system
Bill of material
8176878 ELGD-BS-KF-WD-100-200-0H-10P-L
TNR
Part number
8176878
TYP
Type
ELGD-BS-KF-WD
BAU
Size
100
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HR
Stroke reserve
mm
Enter value for HR
Stroke reserve
mm
cm
inch
ft
SPI
Spindle pitch
10P
SPIA
Spindle support
SCH
Slide
L
ZUSS
Additional slide
HUBSTZS
Distance
mm
SCHM
Lubrication
LODLEVEL
LOD Level
B1
102.000 mm
B2
100.000 mm
B3
91.000 mm
B4
91.000 mm
D1
42.000 mm
D2
Thread
G1/8
D3
Thread
M6
D4
Thread
M3
D5
Thread
M5
D6
5.000 mm
D7
Thread
M4
D8
30.500 mm
D9
48.000 mm
H1
70.000 mm
H2
70.000 mm
H3
40.500 mm
H4
58.500 mm
H6
38.000 mm
H7
0.000 mm
H8
58.000 mm
H10
59.000 mm
H11
13.500 mm
L1
439.600 mm
L2MIN
126.500 mm
L3
21.500 mm
L4
26.900 mm
L5
15.600 mm
L6
192.000 mm
L7
52.500 mm
L8
92.500 mm
L9
71.000 mm
L10
34.000 mm
L12
17.300 mm
T1
2.500 mm
T2
6.000 mm
T3
6.000 mm
T4
7.000 mm
T5
16.500 mm
T6
6.000 mm
T7
8.000 mm
CNSMASSEXACT
Weight
4.159 kg
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions