??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Excelsior Panelling
Description
Excelsior-Mariner
Bill of material
Excelsior-Mariner
ORDERNO
Excelsior-Mariner
VAR_AZLAUTHOR
_azlauthor
VAR_AZLCREATEDBY
_azlcreatedby
azurelope.com
VAR_AZLREVISION
_azlrevision
2
VAR_DESCRIPTION
_description
Toilet cubicles for commercial washrooms
VAR_NAME
_name
Panel Cubicle System - Mariner
VAR_PRODUCTINFORMATION
_productinformation
http://www.excelsior-cubicles.co.uk/mariner-cubicle-range/
ALWAYS_VERTICAL
always vertical
1
AMBASSISTAMBCUBICLEWIDTH
ambassistambcubiclewidth
1213
AMBULANTCUBICLEINTERNALWIDTH
ambulantcubicleinternalwidth
800
AMBULANTCUBICLEONOFF
ambulantcubicleonoff
1
AMBULANTCUBICLEWIDTH
ambulantcubiclewidth
813
AMBULANTON
ambulanton
0
ARRAY
array
1
ASSEMBLY_CODE
assembly code
C1010400
ASSISTEDAMBULANTCUBICLEINTERNALWIDTH
assistedambulantcubicleinternalwidth
1200
ASSISTEDAMBULANTCUBICLEWIDTH
assistedambulantcubiclewidth
1213
ASSISTEDAMBULANTON
assistedambulanton
1
BOTTOMCLEARANCE
bottomclearance
150
CATEGORY
category
COBIEASSETTYPE
cobieassettype
Fixed
COBIECATEGORY
cobiecategory
L2226 : Non-structural cubicles
COBIECREATEDBY
cobiecreatedby
COBIECREATEDON
cobiecreatedon
2015-09-01
COBIEDESCRIPTION
cobiedescription
Toilet cubicles for commercial washrooms
COBIEDURATIONUNIT
cobiedurationunit
COBIEMANUFACTURER
cobiemanufacturer
COBIEMODELNUMBER
cobiemodelnumber
Mariner 12mm SGL
COBIENAME
cobiename
Panel Cubicle System - Mariner
COBIENOMINALHEIGHT
cobienominalheight
1960
COBIENOMINALLENGHT
cobienominallenght
1500
COBIENOMINALWIDTH
cobienominalwidth
800
COBIEUNICLASS2015DESCRIPTION
cobieuniclass2015description
Panel cubicle system
COBIEUNICLASS2015REFERENCE
cobieuniclass2015reference
Ss_25_12_60_60
COBIEUNICLASS2015VERSION
cobieuniclass2015version
System v1.2
COBIEWARRANTYDURATIONLABOR
cobiewarrantydurationlabor
0
COBIEWARRANTYDURATIONPARTS
cobiewarrantydurationparts
0
COBIEWARRANTYDURATIONUNIT
cobiewarrantydurationunit
COBIEWARRANTYGUARANTORLABOR
cobiewarrantyguarantorlabor
COBIEWARRANTYGUARANTORPARTS
cobiewarrantyguarantorparts
CORNERASSEMBLY
cornerassembly
0
COST
cost
0
CUBICLEINTERNALMINIMUMWIDTH
cubicleinternalminimumwidth
750
CUBICLESPACING
cubiclespacing
950.000
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
1500
DESCRIPTION
description
Mariner 12mm Compact Grade
DESIGN_OPTION
design option
-1
DIVIDEPILASTERWIDTH
dividepilasterwidth
350.000
DUCTPANELLINGWALLOFFSET
ductpanellingwalloffset
300
ENDPANELNODC
endpanelnodc
0
ENDPILASTERWIDTH
endpilasterwidth
168.500
ENTERDEPTH
enterdepth
1500
FAMILY_NAME
family name
HAS_DUCT_PANELS
has duct panels
1
HOST
host
1
IFCPRODUCT
ifcproduct
IFCTYPEPRODUCT
ifctypeproduct
IfcFurnishingElementType
IRONMONGERY
ironmongery
KEYNOTE
keynote
K32
MANUFACTURER
manufacturer
Excelsior Panelling Systems Limited
MASSUNIT
massunit
1
MAXDEPTH
maxdepth
1800
MINCUBICLESPACING
mincubiclespacing
763
MINDEPTH
mindepth
1500
MODEL
model
Mariner 12mm Compact Grade
NUMBEROFREGULARCUBICLES
numberofregularcubicles
4
NUMBEROFTSECTIONS
numberoftsections
3
OMNICLASS_NUMBER
omniclass number
23.25.40.14.14.11.17
OMNICLASS_TITLE
omniclass title
Plastic Toilet Compartments and Urinal Screens
PANELDIVIDE
paneldivide
PANELDOOR
paneldoor
PANELHEIGHT
panelheight
1810
PANELPILASTER
panelpilaster
PANELPILASTERTHICKNESS
panelpilasterthickness
13.000
PANELTHICKNESS
panelthickness
13.000
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEE_WARNING
see warning
0
SHARED
shared
0
SINGLE
single
0
TOTALREGCUBWIDTH
totalregcubwidth
3787
TOTALREGCUBWIDTHENTERED
totalregcubwidthentered
3787
TOTALWIDTH
totalwidth
5000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.excelsior-cubicles.co.uk
WALLOFFSET
walloffset
300
WALLTOWALL
walltowall
1
NAME
name
Excelsior-Mariner
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions