??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Eureka Lighting
Description
4281P02
Bill of material
F2CTE5NR1
ORDERNO
F2CTE5NR1
APPARENT_LOAD
apparent load
0
BRAND
brand
Eureka Lighting
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
CONNECTOR_OFFSET
connector offset
0.500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
3
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
5
HOST_THICKNESS
host thickness
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LUMENS_PER_LAMP
lumens per lamp
1339
LUMINAIRE_HEIGHT
luminaire height
0.094
LUMINAIRE_WIDTH
luminaire width
0.331
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MASSUNIT
massunit
1
NUMBER_OF_LAMPS
number of lamps
1
OVERALL_HEIGHT
overall height
6
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOURCE_OFFSET
source offset
6.500
SPACER_OFFSET
spacer offset
4
SPACER2_OFFSET
spacer2 offset
2
TILT_ANGLE
tilt angle
0
VERSION
version
2019
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
13.5
NAME
name
UMQTRVWWI
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions