??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Con-form Group
Description
easymech CR
Bill of material
easymech CR
ORDERNO
easymech CR
ACTUAL_HEIGHT
actual height
265
ACTUAL_LENGTH
actual length
3600
ACTUAL_WIDTH
actual width
3600
ALWAYS_VERTICAL
always vertical
1
APPROX_LENGTH
approx length
3600
APPROX_WIDTH
approx width
3600
ASSEMBLY_CODE
assembly code
BACK_GUARDRAIL
back guardrail
1
BACK_SCREEN
back screen
1
CALC_WIDTH
calc width
4797.000
CATEGORY
category
CLIENT
client
CON-FORM GROUP
COST
cost
350
CREATOR
creator
WWW.ARCHVIS.COM.AU
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
SERIES 2
DESIGN_OPTION
design option
-1
EST_PLATFORM_COST
est platform cost
5832.000
EST_RAIL_COST
est rail cost
4320
EST_SCREEN_COST
est screen cost
11520.000
EST_TOTAL_COST
est total cost
17352
EXTRA_INFORMATION
extra information
THIS REVIT FAMILY IS DESIGNED TO ROUND UP TO THE CLOSEST MANUFACTURABLE SIZE
FAMILY_NAME
family name
FFL_HEIGHT
ffl height
330
FRAME_MATERIAL
frame material
FRONT_GUARDRAIL
front guardrail
1
FRONT_SCREEN
front screen
1
HOST
host
0
KEYNOTE
keynote
LEFT_GUARDRAIL
left guardrail
1
LEFT_SCREEN
left screen
1
LEGS_CALC
legs calc
4
LEGS_CALC_X
legs calc x
3
LEGS_CALC_Y
legs calc y
3
MANUFACTURER
manufacturer
CON-FORM GROUP
MASSUNIT
massunit
1
MESH_MATERIAL
mesh material
MODEL
model
NOTES
notes
GRIDS MOVE IN X=1200, Y=600 INCREMENTS, HEIGHT RANGES FROM 100 TO 265
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PLATFORM_COST_PER_SQM
platform cost per sqm
450
POST_HEIGHT
post height
2000
POST_MATERIAL
post material
PRODUCT_WEBSITE
product website
WWW.CON-FORMGROUP.COM.AU
RAIL_MATERIAL
rail material
RIGHT_GUARDRAIL
right guardrail
1
RIGHT_SCREEN
right screen
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCHEDULING
scheduling
TO GENERATE CUSTOM SCHEDULES USE SPECIALITY EQUIPMENT CATEGORY
SCREEN___RAIL_COST_PER_SQM
screen / rail cost per sqm
400
SCREEN_COSTS
screen costs
RAIL 140, SCN 300, LOUV 500, AC. LOUV 650, AC. SCN 400
SCREEN_MATERIAL
screen material
SHARED
shared
0
SQUARE_METERS
square meters
12.960
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WWW.CON-FORMGROUP.COM.AU
WORK_PLANE_BASED
work plane-based
0
NAME
name
easymech CR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions