??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bifold
Description
FP50L1M32S[M147]
Bill of material
FP50L1M32S[M147]
ORDERNO
FP50L1M32S[M147]
DESCRIPTION
description
Model Code Interface valve, 50 lpm, Operator 4.5-8.5 bar Pilot, Connections Subbase mounting, Configuration 3-way, 2-position, O-ring Material Nitrile -20°C to +130°C, Thread Form NA, Manifold 3 Way 2 Position Manifold 12 NPT. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
12 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
345
NAME
name
FP50L1M32S[M147]
VALVE_TYPE
valve type
Low Pressure Pilot
WEIGHT__KG_
weight (kg)
3.52
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions