??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bifold
Description
FP01S1M32NCS78A-155ML
Bill of material
FP01S1M32NCS78A-155ML
ORDERNO
FP01S1M32NCS78A-155ML
DESCRIPTION
description
Model Code 1 litre per minute, Max Valve Pressure Direct Acting, Spring Return, 345bar, Connections Subbase mounting, Valve Configuration 3 way, 2 position, Valve Configuration Normally Closed, O-ring Material Nitrile -30C to +130C, Solenoid Ex ia, Solenoid Approval ATEXIECEx Dual Certified, VoltageResistance 155 OHM, Override Options Electrical and manual required to latch, Power NA, Cable Entry M20 x 1.5 Cable Entry, Option Standard, Manifold Option No Manifold. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
Sub-base Mount
MAX_PRESSURE__BAR_
max pressure (bar)
345
NAME
name
FP01S1M32NCS78A-155ML
VALVE_TYPE
valve type
Direct Acting Solenoid
WEIGHT__KG_
weight (kg)
2.22
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions