??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
BELIMO EMEA
Description
3-way Changeover ball valve, Internal thread, L-bore
Bill of material
R3032-BL2
SA010ID04
Manufacturer name
Belimo
SA810ID03
Manufacturer order number
SA810ID03_O
Order number / Reference number
PREVIEW
Preview
LOD
Level of geometry
SA810ID10
Description text
SA700ID28
Nominal size
SA700ID30
Nominal pressure PN
SA700ID04
Valve assembly type
Regulators with actuator
SA700ID06
kvs value
m³/h
SA700ID26
Product description
SA700ID07
max. operating temperature
100 °C
SA700ID08
max. operating pressure
16 bar
SA700ID40
Permitted media
Wasser mit Glykol bis max. 50% vol.
SA700ID41
Manual override on the valve available
No
SA700ID42
max. Glykolanteil des Mediums
50
SA200ID03
Body types
3-way
SA300ID03
Body connection variants
female thread
SA400ID03
Body material
Brass
SA450ID03
Surface
Nickel-plated
SA010ID02
Sheet number of the guideline
2
INFO
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
ACCESSORY_1
Accessories:
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions