??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_PlasticOverDoorLight_Omnicare
Bill of material
PlasticOverDoorLight
ORDERNO
PlasticOverDoorLight
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CATEGORY
category
Ss_75_40_21: Detection, Warning And Alarm Systems
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONEHEIGHT
coneheight
0
CONSTITUENTS
constituents
Over-door triangular lens with integral sounder.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Disabled Toilet Alarm Over Door Light
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
Over-door triangular lens with integral sounder.
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcDistributionElement
IFCEXPORTTYPE
ifcexporttype
IfcAlarmType
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
n/a
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Baldwin Boxall
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MODEL
model
Omnicare Disabled Toilet Alarm Kit Plastic Over Door Light
MODELNUMBER
modelnumber
DTAODL
MODELREFERENCE
modelreference
Omnicare Disabled Toilet Alarm Kit Plastic Over Door Light
NAME
name
Excitech_BaldwinBoxall_PlasticOverDoorLight_Omnicare
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Visual alarm signal devices
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-70-95/320
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
85
NOMINALLENGTH
nominallength
34
NOMINALVOLTAGE
nominalvoltage
n/a
NOMINALWIDTH
nominalwidth
85
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.80.50.11.14
OMNICLASS_TITLE
omniclass title
Switches
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
http://www.baldwinboxall.co.uk/wp-content/uploads/OmniCare-EVC-System-WEB.pdf
REFERENCE
reference
LIGHT
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIZE
size
85 x 34 x 85 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Pr_40_35_93_02
USAGECURRENT
usagecurrent
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions