Avid CNC
Description
Hitachi M12VC Router Mount
Bill of material
crp142_03_a_02
ORDERNO
crp142_03_a_02
DESCRIPTION
description
Designed to interface with the popular Hitachi M12VC handheld router, this router mount is machined from a solid block of billet aluminum for unparalleled strength and rigidity. Our router and spindle mounts come standard with our Router Mount Base Adapter plate for easy mounting, featuring an optional Tramming Adapter for even easier adjusting and squaring. It can mount directly to 15 series and 40 series aluminum extrusion, or to the Ballscrew Z Axis on our PRO CNC and Benchtop PRO machines.
WHAT_S_INCLUDED
what's included
The Hitachi M12VC router mount is available in the following configurations: Router Mount with optional Base Adapter (1) Hitachi M12VC Router Mount (1) Base Adapter Mounting Hardware Router Mount with optional Base Adapter and Tramming Adapter (1) Hitachi M12VC Router Mount (1) Base Adapter (1) Tramming Adapter Mounting and Tramming Hardware Router Mount, no Hardware (1) Hitachi M12VC Router Mount
NAME
name
crp142_03_a_02
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업