Avid CNC
Description
Dewalt DWP611 Router Mount
Bill of material
crp142_06
ORDERNO
crp142_06
DESCRIPTION
description
Designed to interface with the popular Dewalt DWP611 trim router, this router mount is machined from a solid block of billet aluminum for unparalleled strength and rigidity. Our router and spindle mounts come standard with our Router Mount Base Adapter plate for easy mounting, featuring an optional Tramming Adapter for even easier adjusting and squaring. It can mount directly to 15 series and 40 series aluminum extrusion, or to the Ballscrew Z Axis on our PRO CNC and Benchtop PRO machines.
WHAT_S_INCLUDED
what's included
The Dewalt DWP611 router mount is available in the following configurations: Router Mount with optional Base Adapter (1) Dewalt DWP611 Router Mount (1) Base Adapter Mounting Hardware Router Mount with optional Base Adapter and Tramming Adapter (1) Dewalt DWP611 Router Mount (1) Base Adapter (1) Tramming Adapter Mounting and Tramming Hardware Router Mount, no Hardware (1) Dewalt DWP611 Router Mount
NAME
name
crp142_06
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업