Avid CNC
Description
100 mm Spindle Mount
Bill of material
crp142_12_a_02
ORDERNO
crp142_12_a_02
DESCRIPTION
description
Designed to interface with common 100 mm air and water cooled spindles available on eBay and from other sources, this spindle mount is machined from a solid block of billet aluminum for unparalleled strength and rigidity. Our router and spindle mounts come standard with our Router Mount Base Adapter plate for easy mounting, featuring an optional Tramming Adapter for even easier adjusting and squaring. It can mount directly to 15 series and 40 series aluminum extrusion, or to the Ballscrew Z Axis on our PRO CNC and Benchtop PRO machines.
WHAT_S_INCLUDED
what's included
The 100 mm spindle mount is available in the following configurations: Spindle Mount with optional Base Adapter (1) 100 mm Spindle Mount (1) Base Adapter Mounting Hardware Spindle Mount with optional Base Adapter and Tramming Adapter (1) 100 mm Spindle Mount (1) Base Adapter (1) Tramming Adapter Mounting and Tramming Hardware Spindle Mount, no Hardware (1) 100 mm Spindle Mount
NAME
name
crp142_12_a_02
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업