??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
ATP
Description
TORO 25 - THREADED SADDLE PN25 (SDF)
Bill of material
90 x 3/4"
ORDERNO
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CREATED_BY
created by
Skeinforce™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
D1
d1
25
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 THREADED SADDLE PN25
DESIGN_OPTION
design option
-1
DIAMETER1
diameter1
EAN_13_CODE
ean 13 code
HOST
host
0
ITEM
item
THREADED SADDLE PN25
ITEM_CODE
item code
K_COEFFICIENT
k coefficient
0
L
l
L2
l2
L3
l3
L3_L4
l3+l4
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
4
R
r
R1
r1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S
s
SHARED
shared
0
SIZE
size
T_2
t/2
TDR
tdr
Plumbing-Fitting_Transition-ATP-Saddle_Threaded_F
THREAD
thread
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions