??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
QF_AtlasMetal_CADF3
Bill of material
QF_AtlasMetal_CADF3
ORDERNO
QF_AtlasMetal_CADF3
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
816.000
APRON_HEIGHT
apron height
15.875
ASSEMBLY_CODE
assembly code
E1090320
BACK_HORIZ_BAR
back horiz bar
1
BACK_PANEL
back panel
0
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 46 16
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
30.500
DESCRIPTION
description
Ice Cream Cart, Modular Unit
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
12.500
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
6.800
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FRONT_2_BACK_HORIZ_BARS
front 2 back horiz bars
1
HEIGHT
height
35
HOST
host
0
HP
hp
1/4
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
17.750
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.750
ITEM_NUMBER
item number
-
LEFT_PANEL
left panel
0
LEGS__POST
legs, post
0
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
CADF-3
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14.24.14
OMNICLASS_TITLE
omniclass title
Service Line Equipment
PART_TYPE
part type
0
PHASE
phase
1
RECESSED_CASTERS
recessed casters
0
RECESSED_LEGS
recessed legs
1
RIGHT_PANEL
right panel
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_HORNS_AT_JOINTS
show horns at joints
0
SKIRT__FRONT
skirt, front
0
SKIRT__LEFT
skirt, left
0
SKIRT__REAR
skirt, rear
0
SKIRT__RIGHT
skirt, right
0
SLIDING_DOORS
sliding doors
0
SWING_DOORS
swing doors
0
UNDERSHELF__OPTIONAL
undershelf, optional
0
URL
url
www.atlasfoodserv.com
VERSION
version
2016
VOLTS
volts
120.000
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
70.000
WEIGHT_IN_POUNDS
weight in pounds
325
WIDTH
width
50
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_AtlasMetal_CADF3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions