??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
Asmith
Description
ES-06 series Pocket Pulls
Bill of material
ES-0630
ORDERNO
DIMENSIONS
dimensions
94
FINISH
finish
Brushed finish
H
h
50
ITEM_NO_
item no.
ES-0610
L1
l1
25
L2
l2
45
L3
l3
12
LOAD_CAPACITY_KGF_
load capacity(kgf)
62
MATERIAL
material
SUS304
MAX__PANEL_THK__T_
max. panel thk.(t)
63x45
OPENING_SIZE
opening size
63
P1
p1
77.2
P2
p2
ES-0620
TYPE
type
⊕Screw-on⊕
W1
w1
-
W2
w2
76
W3
w3
32
WEIGHT_G_
weight(g)
60
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions