??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
ASI
Description
MS-9500 XY Automated Stage
Bill of material
MS9500LEM
ORDERNO
VAR12_70_MM__SUPER_COARSE_
12.70 mm (super-coarse)
44 nm
VAR25_40_MM__ULTRA_COARSE_
25.40 mm (ultra-coarse)
88 nm
VAR6_35_MM__STANDARD_
6.35 mm (standard)
22 nm
AXIS
axis
Resolution
LEAD_SCREW_PITCH_OPTIONS
lead screw pitch options
Rotary Encoder Resolution
XY
xy
20 nm
XY_AXIS_MAXIMUM_VELOCITY
xy axis maximum velocity
7 mm sec
XY_AXIS_RANGE_OF_TRAVEL
xy axis range of travel
225 mm x 125 mm (9″ x 5″)
XY_AXIS_RESOLUTION
xy axis resolution
100 nm (typical)
XY_AXIS_RMS_REPEATABILITY
xy axis rms repeatability
700 nm (typical)
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions