??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
ASI
Description
MS-4400 XYZ Automated Stage
Bill of material
MS4400ASSEMBLYwithBX51HEBottomPlate
ORDERNO
VAR0_635_MM__EXTRA_FINE_
0.635 mm (extra-fine)
2.2 nm
VAR1_59_MM__FINE_
1.59 mm (fine)
5.5 nm
VAR12_70_MM__SUPER_COARSE_
12.70 mm (super-coarse)
44 nm
VAR25_40_MM__ULTRA_COARSE_
25.40 mm (ultra-coarse)
88 nm
VAR6_35_MM__STANDARD_
6.35 mm (standard)
22 nm
AXIS
axis
Resolution
LEAD_SCREW_PITCH_OPTIONS
lead screw pitch options
Rotary Encoder Resolution
XY
xy
10 nm
XY_AXIS_MAXIMUM_VELOCITY
xy axis maximum velocity
7 mm sec
XY_AXIS_RANGE_OF_TRAVEL
xy axis range of travel
120 mm x 100 mm (may be limited by microscope)
XY_AXIS_RESOLUTION__ROTARY_ENCODER_STEP_
xy axis resolution (rotary encoder step)
22 nm
XY_AXIS_RMS_REPEATABILITY
xy axis rms repeatability
700 nm
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions