??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Arduino
Description
UNO R4 Minima
Bill of material
OTPG6QGFY
ORDERNO
OTPG6QGFY
DESCRIPTION
description
The Arduino UNO R4 Minima is the first UNO board featuring a 32-bit microcontroller, the RA4M1 from Renesas. It is faster, has more memory and has a number of built-in features such as a DAC, RTC and HID. The UNO R4 Minima is a 5 V only board.
MAIN_FEATURES
main features
The UNO R4 Minima features a microcontroller based on the Renesas RA4M1 (Arm® Cortex®-M4) with an operating voltage of 5 V. It has 14 digital I/O, 6 analog inputs with up to 14-bit resolution, a clock speed of 48 MHz, and 32 kB SRAM, 256 kB flash memory & 8 kB of EEPROM. It features a DAC for audio projects, RTC for accurate time tracking and HID for emulating a keyboard/mouse. The barrel jack plug (VIN) supports voltages at up to 24V, making it compatible with common higher voltage adapters.
NAME
name
OTPG6QGFY
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions