??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Altronix
Description
Maximal
Bill of material
Maximal11
ORDERNO
Maximal11
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BUSSING
bussing
CATEGORY
category
CIRCUIT_NAMING
circuit naming
CIRCUIT_PREFIX
circuit prefix
CIRCUIT_PREFIX_SEPARATOR
circuit prefix separator
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.562
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISTRIBUTION_SYSTEM
distribution system
ELEVATION_FROM_LEVEL
elevation from level
0
ENCLOSURE
enclosure
FAMILY_NAME
family name
FEED
feed
FEED_THROUGH_LUGS
feed through lugs
-1
GROUND_BUS
ground bus
0
HEIGHT
height
2.188
HOST
host
0
KEYNOTE
keynote
LABEL
label
LABEL___X_OFFSET
label - x offset
0
LABEL___Y_OFFSET
label - y offset
0
LABEL_ANGLE
label angle
0
LABEL_TYPE
label type
LABEL_VISIBLE
label visible
1
MAINS
mains
0
MAINS_TYPE
mains type
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MAX_NUMBER_OF_SINGLE_POLE_BREAKERS
max number of single pole breakers
0
MCB_RATING
mcb rating
1
MODEL
model
MODIFICATIONS
modifications
MOUNTING
mounting
NEUTRAL_BUS
neutral bus
0
NEUTRAL_RATING
neutral rating
0
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
PANEL_CONFIGURATION
panel configuration
1
PANEL_NAME
panel name
PART_TYPE
part type
14
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHORT_CIRCUIT_RATING
short circuit rating
SUBFEED_LUGS
subfeed lugs
-1
SYMBOL_VISIBLE
symbol visible
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2017
VOLTAGE
voltage
WATTAGE
wattage
WIDTH
width
1.583
WORK_PLANE_BASED
work plane-based
0
NAME
name
Maximal11
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions