??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Allectra
Description
241_CON_SMA_RG174
Bill of material
241_CON_SMA_RG174
ORDERNO
241_CON_SMA_RG174
COMPLIANCE
compliance
SMA 50 ohm
NUMBER_OF_PINS
number of pins
no
SIZE_OR_DN
size or dn
SMA to RG174
TEMPERATURE_RANGE
temperature range
-65oC to 165oC
VACUUM_LEAK_RATE
vacuum leak rate
Air
NAME
name
241_CON_SMA_RG174
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions