??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Airtherm
Description
CRBR-CRBB
Bill of material
FCU
ORDERNO
FCU
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ADJ_OFFSET_HEIGHT
adj offset height
0.166666666666667
ALWAYS_VERTICAL
always vertical
1
ARI_NUMBER
ari number
154822
ASSEMBLY_CODE
assembly code
D3050
C
c
0.41666666666663
CHILLED_WATER_ENTERING_TEMPERATURE
chilled water entering temperature
-459.67
CHILLED_WATER_LEAVING_TEMPERATURE
chilled water leaving temperature
-459.67
CLASSIFICATION
classification
0
CLEARANCE_OFFSET_BOTTOM
clearance offset bottom
2.58333333333333
CLEARANCE_VISIBILITY
clearance visibility
1
COOLING_COIL_FIN_DENSITY_PER_INCH
cooling coil fin density per inch
0
COOLING_COIL_WATER_PRESSURE_DROP
cooling coil water pressure drop
0
COOLING_CONNECTION_LEFT
cooling connection left
1
COOLING_CONNECTION_RIGHT
cooling connection right
0
COOLING_ENTERING_DRY_BULB_TEMPERATURE
cooling entering dry bulb temperature
-459.67
COOLING_ENTERING_WET_BULB_TEMPERATURE
cooling entering wet bulb temperature
-459.67
COOLING_LEAVING_DRY_BULB_TEMPERATURE
cooling leaving dry bulb temperature
-459.67
COOLING_LEAVING_WET_BULB_TEMPERATURE
cooling leaving wet bulb temperature
-459.67
COST
cost
0
CRBB_LEFT
crbb left
0
CRBB_RIGHT
crbb right
0
CRBR_LEFT
crbr left
1
CRBR_RIGHT
crbr right
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
2.3333333333334
DESCRIPTION
description
Exposed Vertical Flat Top Console FCU
DESIGN_CHILLED_WATER_FLOW
design chilled water flow
0
DESIGN_HEATING_WATER_FLOW
design heating water flow
0
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
FAMILY_LOAD_STATUS
family load status
NOT VALID
FAN_QUANTITY
fan quantity
0
FILTER_HEIGHT
filter height
0
FILTER_LENGTH
filter length
0
FILTER_QUANTITY
filter quantity
0
FILTER_WIDTH
filter width
0
FREQUENCY
frequency
0
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
0
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
-459.67
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
-459.67
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
-459.67
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
-459.67
HEIGHT
height
1
HOST
host
0
LOAD
load
0
MANUFACTURER
manufacturer
AIRTHERM
MASSUNIT
massunit
1
MINIMUM_CIRCUIT_CURRENT
minimum circuit current
0
MODEL
model
FF(T or F)F (4-Pipe)
NOMINAL_HP
nominal hp
0
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
PART_TYPE
part type
0
PHASE
phase
1
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
6
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSIBLE_COOLING_CAPACITY
sensible cooling capacity
0
SHARED
shared
0
SUPPLY_EXTERNAL_STATIC_PRESSURE
supply external static pressure
0
SUPPLY_FAN_MOTOR_SPEED
supply fan motor speed
0
SUPPLY_WIDTH
supply width
1.66666666666667
TOP_SUPPLY_WIDTH
top supply width
1.64583333333334
TOTAL_COOLING_CAPACITY
total cooling capacity
0
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
ARI (Default)
VERSION
version
2011
VOLTAGE
voltage
0
WIDTH
width
3.25
WORK_PLANE_BASED
work plane-based
0
NAME
name
Recessed_Horizontal_Ceiling_Fan_Coil_Unit_-_CRB(R or B)_Airtherm_-_4-Pipe
HEATING_CONNECTION_LEFT
heating connection left
1
HEATING_CONNECTION_RIGHT
heating connection right
0
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions