??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Airflow
Description
Loovent eco dMEV
Bill of material
LOOV-HT dMEV 240V
ORDERNO
VAR6MONTHLYMAINTENANCE
6monthlymaintenance
Visually inspect system, clean the fan and ducting if necessary
ACCESSCLEARANCEBOTTOM
accessclearancebottom
350
ACCESSCLEARANCEFRONT
accessclearancefront
350
ACCESSCLEARANCELEFT
accessclearanceleft
350
ACCESSCLEARANCEREAR
accessclearancerear
0
ACCESSCLEARANCERIGHT
accessclearanceright
350
ACCESSCLEARANCETOP
accessclearancetop
350
ACCESSIBILITYPERFORMANCE
accessibilityperformance
N/A
ANNUALMAINTENANCE
annualmaintenance
N/A
ARTICLENUMBER
articlenumber
N/A
ASSEMBLY_CODE
assembly code
ASSEMBLYPLACE
assemblyplace
UKNOWN
ASSETIDENTIFIER
assetidentifier
N/A
ASSETTYPE
assettype
Fixed
B
b
85.500
BASIC
basic
0
BMSLINKS
bmslinks
0
C
c
167
CAPACITYCONTROLTYPE
capacitycontroltype
CATEGORY
category
Pr_65_67_29_12:Centrifugal Fans
CEAPPROVAL
ceapproval
1
CHORD
chord
6
CLASSIFICATION
classification
0
CODEPERFORMANCE
codeperformance
N/A
COLOR
color
White
CONDUCTORFUNCTION
conductorfunction
N/A
CONSTITUENTS
constituents
N/A
CONTROLS
controls
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
138.500
DAILYMAINTENANCE
dailymaintenance
N/A
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGNOFDOMESTICVENTILATION
designofdomesticventilation
This fan should provide the minimum flow rates outlined and installed in line with Approved Document Part F of the Building Regulations.
DUCTWORK
ductwork
100mm flexible or rigid
DURATIONUNIT
durationunit
Year
E
e
99
ERPENERGYRATING
erpenergyrating
ERPFICHE
erpfiche
EXCLUSIONS
exclusions
Hasn't been installed or used in accordance with the instructions Connected with an unsuitable electrical supply Has been misused, neglected or damaged Modified or repaired by someone not authorised by Airflow Developments Ltd Hasn't been installed according to Building Regulations or IEEE wiring regulations
EXPECTEDSERVICELIFE
expectedservicelife
5
EXTERNALEXHAUSTAIRTERMINALS
externalexhaustairterminals
90% free air grille
F
f
22.000
FAMILY_NAME
family name
FAN
fan
FEATURES
features
FINISH
finish
Gloss
FIRECONTROLPANELLINKS
firecontrolpanellinks
0
FLOW
flow
0
G
g
76.800
GLOBALTRADEITEMNUMBER
globaltradeitemnumber
GRADE
grade
Virgin
GROSSWEIGHT
grossweight
1
H
h
77.500
HASPARTWINDING
haspartwinding
1
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
5
HUMIDITY_TIMER
humidity_timer
I
i
187
IFCEXPORTAS
ifcexportas
IfcFanType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
Double Insulated
IP_CODE
ip_code
IPX5
ISEXTENDEDWARRANTY
isextendedwarranty
0
ISGUARDED
isguarded
1
ISO140001
iso140001
1
ISO90001
iso90001
1
KEYNOTE
keynote
LOOVENTECO_DMEV
looventeco_dmev
MANUFACTURER
manufacturer
Airflow Developments Ltd
MANUFACTURERADDRESS
manufactureraddress
Aidelle House Lancaster Road Cressex Business Park High Wycombe Bucks HP123QP
MANUFACTURERTELEPHONE
manufacturertelephone
01494 525252
MANUFACTURERWEBSITE
manufacturerwebsite
www.airflow.com
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MODEL
model
MODELLABEL
modellabel
MODELREFERENCE
modelreference
MONTHLYMAINTENANCE
monthlymaintenance
N/A
MOTION_SENSOR_TIMER
motion_sensor_timer
0
MOTORDRIVETYPE
motordrivetype
Direct Drive
MOTORENCLOSURETYPE
motorenclosuretype
Totally Enclosed Air Over
NBSCODE
nbscode
90-45-30/320 Centrifugal fans;
NOMINALAIRFLOWRATE
nominalairflowrate
31
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50-60
NOMINALHEIGHT
nominalheight
167
NOMINALLENGTH
nominallength
138.500
NOMINALPOWERRATE
nominalpowerrate
12
NOMINALROTATIONSPEED
nominalrotationspeed
41.600
NOMINALSTATICPRESSURE
nominalstaticpressure
115
NOMINALWIDTH
nominalwidth
187
NUMBEROFPOLES
numberofpoles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATIONANDMAINTENANCEMANUAL
operationandmaintenancemanual
OPERATIONTEMPERATURERANGE
operationtemperaturerange
up to 40°C
PART_TYPE
part type
0
PASSIVEHOUSEAPPROVAL
passivehouseapproval
0
PLOT_MAIN_UNIT_DRIVER
plot main unit driver
POINTOFCONTACT
pointofcontact
Airflow Developments Ltd
POWERSOURCE
powersource
System-powered
PRESSURECURVE
pressurecurve
https://www.airflow.com/pdf/Residential%20low%20res%20pdfs/Loovent%20eco%20dMEV.pdf
PRODUCTIONYEAR
productionyear
2017
PRODUCTLITERATURE
productliterature
https://www.airflow.com/pdf/Residential%20low%20res%20pdfs/Loovent%20eco%20dMEV.pdf
QUANTITY
quantity
0
QUARTERLYMAINTENANCE
quarterlymaintenance
N/A
QUIETMARKAPPROVAL
quietmarkapproval
0
RAD
rad
30.000
RATEDCURRENT
ratedcurrent
3
RATEDVOLTAGE
ratedvoltage
REDDOTDESIGNAWARD
reddotdesignaward
0
REPLACEMENTCOST
replacementcost
ROOM_CALCULATION_POINT
room calculation point
0
ROOMEXTRACTAIRTERMINALDEVICES
roomextractairterminaldevices
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAPAPPROVAL
sapapproval
0
SELV_HT
selv ht
0
SELV_T
selv t
SERIALNUMBER
serialnumber
N/A
SERVICELIFEDURATION
servicelifeduration
3
SERVICELIFETYPE
servicelifetype
ExpectedServiceLife
SHAPE
shape
Square
SHARED
shared
0
SHIPPINGWEIGHT
shippingweight
SIZE
size
138.5 x 187 x 167
STARTINGTIME
startingtime
5
STATUS
status
New
SUPPLYPHASE
supplyphase
1
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
N/A
TAGNUMBER
tagnumber
N/A
TIMER
timer
0
TYPE
type
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015
uniclass2015
Pr_65_67_29_12
URL
url
VARIABLE_SPEED
variable_speed
0
VERSION
version
Autodesk Revit 2015
WARRANTYCONTENT
warrantycontent
Covered against faulty material or workmanship - not reinstallation if needed
WARRANTYENDDATE
warrantyenddate
WARRANTYGUARANTOR
warrantyguarantor
Airflow Developments Ltd
WARRANTYPERIOD
warrantyperiod
5
WARRANTYPERIODFORMOTORS
warrantyperiodformotors
1
WARRANTYPERIODWHENREGISTERED
warrantyperiodwhenregistered
N/A
WARRANTYSTARTDATE
warrantystartdate
WEEKLYMAINTENANCE
weeklymaintenance
N/A
NAME
name
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions