??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Airflow
Description
iCONstant
Bill of material
iCONstant T
ORDERNO
VAR6MONTHLYMAINTENANCE
6monthlymaintenance
Visually inspect system, clean the fan and ducting if necessary
A
a
197
ACCESSCLEARANCEBOTTOM
accessclearancebottom
350
ACCESSCLEARANCEFRONT
accessclearancefront
350
ACCESSCLEARANCELEFT
accessclearanceleft
350
ACCESSCLEARANCEREAR
accessclearancerear
0
ACCESSCLEARANCERIGHT
accessclearanceright
350
ACCESSCLEARANCETOP
accessclearancetop
350
ACCESSIBILITYPERFORMANCE
accessibilityperformance
N/A
ANNUALMAINTENANCE
annualmaintenance
N/A
ARTICLENUMBER
articlenumber
N/A
ASSEMBLY_CODE
assembly code
ASSEMBLYPLACE
assemblyplace
UKNOWN
ASSETIDENTIFIER
assetidentifier
N/A
ASSETTYPE
assettype
Fixed
BMSLINKS
bmslinks
0
C
c
70
CAPACITYCONTROLTYPE
capacitycontroltype
Variable Speed Drive
CATEGORY
category
Pr_65_67_29_05:Axial Flow Fans
CEAPPROVAL
ceapproval
1
CLASSIFICATION
classification
0
CODEPERFORMANCE
codeperformance
N/A
COLOR
color
White
CONDUCTORFUNCTION
conductorfunction
N/A
CONSTITUENTS
constituents
N/A
CONTROLS
controls
Humidity Timer. Adjustable humidity sensor (60-90% relative humidity). On boost timer run on for 2, 15,30 or 40mins
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
100
DAILYMAINTENANCE
dailymaintenance
N/A
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
The quietest continuous extract (dMEV) fan available on the market
DESIGN_OPTION
design option
-1
DESIGNOFDOMESTICVENTILATION
designofdomesticventilation
This fan should provide the minimum flow rates outlined and installed in line with Approved Document Part F of the Building Regulations.
DUCTWORK
ductwork
100mm flexible or rigid
DURATIONUNIT
durationunit
Year
E
e
50
ERPENERGYRATING
erpenergyrating
C
ERPFICHE
erpfiche
https://www.airflow.com/AIR1/AIR1-SHOP2/images/products/ErP/fiche/72687118%20ErP%20Product%20Fiche.jpg
EXCLUSIONS
exclusions
Hasn't been installed or used in accordance with the instructions Connected with an unsuitable electrical supply Has been misused, neglected or damaged Modified or repaired by someone not authorised by Airflow Developments Ltd Hasn't been installed according to Building Regulations or IEEE wiring regulations
EXPECTEDSERVICELIFE
expectedservicelife
3
EXTERNALEXHAUSTAIRTERMINALS
externalexhaustairterminals
90% free air grille
FAMILY_NAME
family name
FAN
fan
Domestic continuously running (dMEV) axial fan
FEATURES
features
Extracts up to 20l/sec Noise levels just 10dB(A) IPX5 Rated SAP Appendix Q eligible Guarantee constant pressure and constant volume feature
FINISH
finish
Matte
FIRECONTROLPANELLINKS
firecontrolpanellinks
0
FLOW
flow
0
GLOBALTRADEITEMNUMBER
globaltradeitemnumber
5019009318295
GRADE
grade
Virgin
GROSSWEIGHT
grossweight
0.550
HASPARTWINDING
haspartwinding
1
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
5
HUMIDITY_TIMER
humidity_timer
1
ICONSTANT
iconstant
IFCEXPORTAS
ifcexportas
IfcFanType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:61
INSULATIONSTANDARDCLASS
insulationstandardclass
Double Insulated
IP_CODE
ip_code
IPX5
ISEXTENDEDWARRANTY
isextendedwarranty
0
ISGUARDED
isguarded
1
ISO140001
iso140001
1
ISO90001
iso90001
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Airflow Developments Ltd
MANUFACTURERADDRESS
manufactureraddress
Aidelle House Lancaster Road Cressex Business Park High Wycombe Bucks HP123QP
MANUFACTURERTELEPHONE
manufacturertelephone
01494 525252
MANUFACTURERWEBSITE
manufacturerwebsite
www.airflow.com
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MODEL
model
MODELLABEL
modellabel
iCONstant HT
MODELREFERENCE
modelreference
72687118
MONTHLYMAINTENANCE
monthlymaintenance
N/A
MOTORDRIVETYPE
motordrivetype
Direct Drive
MOTORENCLOSURETYPE
motorenclosuretype
Totally Enclosed Air Over
NBSCODE
nbscode
90-45-30/310 Axial flow fans;
NOMINALAIRFLOWRATE
nominalairflowrate
20
NOMINALFREQUENCYRANGE
nominalfrequencyrange
60
NOMINALHEIGHT
nominalheight
197
NOMINALLENGTH
nominallength
120.000
NOMINALPOWERRATE
nominalpowerrate
3.310
NOMINALROTATIONSPEED
nominalrotationspeed
69.300
NOMINALSTATICPRESSURE
nominalstaticpressure
23
NOMINALWIDTH
nominalwidth
197
NUMBEROFPOLES
numberofpoles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATIONANDMAINTENANCEMANUAL
operationandmaintenancemanual
https://www.airflow.com/pdf/OperatingInstructions/iCONstant/80000343_Issue1_04.15.pdf
OPERATIONTEMPERATURERANGE
operationtemperaturerange
up to 40°C
PART_TYPE
part type
0
PASSIVEHOUSEAPPROVAL
passivehouseapproval
0
PLOT_MAIN_UNIT_DRIVER
plot main unit driver
POINTOFCONTACT
pointofcontact
Airflow Developments Ltd
POWERSOURCE
powersource
System-powered
PRESSURECURVE
pressurecurve
https://www.airflow.com/AIR1/AIR1-SHOP2//Pdf/Residential%20low%20res%20pdfs/iCONstant.pdf
PRODUCTIONYEAR
productionyear
2017
PRODUCTLITERATURE
productliterature
https://www.airflow.com/AIR1/AIR1-SHOP2//Pdf/Residential%20low%20res%20pdfs/iCONstant.pdf
QUANTITY
quantity
1
QUARTERLYMAINTENANCE
quarterlymaintenance
N/A
QUIETMARKAPPROVAL
quietmarkapproval
0
RATEDCURRENT
ratedcurrent
3
RATEDVOLTAGE
ratedvoltage
110.000
REDDOTDESIGNAWARD
reddotdesignaward
0
REPLACEMENTCOST
replacementcost
232.92
ROOM_CALCULATION_POINT
room calculation point
0
ROOMEXTRACTAIRTERMINALDEVICES
roomextractairterminaldevices
Continuous extract fan (dMEV) for residential properties
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAPAPPROVAL
sapapproval
0
SERIALNUMBER
serialnumber
N/A
SERVICELIFEDURATION
servicelifeduration
3
SERVICELIFETYPE
servicelifetype
ExpectedServiceLife
SHAPE
shape
Round
SHARED
shared
0
SHIPPINGWEIGHT
shippingweight
0.750
SIZE
size
121 x 197 x 197
STARTINGTIME
startingtime
5
STATUS
status
New
SUPPLYPHASE
supplyphase
1
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
N/A
TAGNUMBER
tagnumber
N/A
TIMER
timer
0
TYPE
type
ICSTHT
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015
uniclass2015
Pr_65_67_29_05
URL
url
VERSION
version
Autodesk Revit 2015
WARRANTYCONTENT
warrantycontent
Covered against faulty material or workmanship - not reinstallation if needed
WARRANTYENDDATE
warrantyenddate
1900-12-31T23:59:61
WARRANTYGUARANTOR
warrantyguarantor
Airflow Developments Ltd
WARRANTYPERIOD
warrantyperiod
2
WARRANTYPERIODFORMOTORS
warrantyperiodformotors
1
WARRANTYPERIODWHENREGISTERED
warrantyperiodwhenregistered
3
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:83
WEEKLYMAINTENANCE
weeklymaintenance
N/A
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions