??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Airflow
Description
Extract Room Air Valves
Bill of material
125mm Fire Protection
ORDERNO
VAR6MONTHLYMAINTENANCE
6monthlymaintenance
A
a
175
A1
a1
100
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ANNUALMAINTENANCE
annualmaintenance
ARTICLENUMBER
articlenumber
ASSEMBLY_CODE
assembly code
ASSEMBLYPLACE
assemblyplace
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
B
b
75
B1
b1
20
BESPOKETIMEFRAMEMAINTENANCE
bespoketimeframemaintenance
CADS_INDEX
cads_index
0
CATEGORY
category
CEAPPROVAL
ceapproval
1
CODEPERFORMANCE
codeperformance
COLOR
color
CONSTITUENTS
constituents
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAILYMAINTENANCE
dailymaintenance
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCTDIAMETER
ductdiameter
125
DURATIONUNIT
durationunit
EXCLUSIONS
exclusions
EXPECTEDSERVICELIFE
expectedservicelife
0
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
FIRECONTROLPANELLINKS
firecontrolpanellinks
1
FITTING_TYPE
fitting type
FLOW
flow
0
GLOBALTRADEITEMNUMBER
globaltradeitemnumber
GRADE
grade
GROSSWEIGHT
grossweight
0
HOST
host
5
INSTALLATIONDATE
installationdate
ISEXTENDEDWARRANTY
isextendedwarranty
1
ISO140001
iso140001
1
ISO90001
iso90001
1
KEYNOTE
keynote
MAINTENANCEREQUIRED0TO300HRS
maintenancerequired0to300hrs
MAINTENANCEREQUIRED1001TO2000HRS
maintenancerequired1001to2000hrs
MAINTENANCEREQUIRED2001TO4000HRS
maintenancerequired2001to4000hrs
MAINTENANCEREQUIRED301TO600HRS
maintenancerequired301to600hrs
MAINTENANCEREQUIRED4001TO8000HRS
maintenancerequired4001to8000hrs
MAINTENANCEREQUIRED601TO1000HRS
maintenancerequired601to1000hrs
MAINTENANCEREQUIRED8001TO12000HRS
maintenancerequired8001to12000hrs
MANUFACTURER
manufacturer
Airflow Developments Ltd
MANUFACTURERADDRESS
manufactureraddress
MANUFACTURERE_MAIL
manufacturere-mail
MANUFACTURERTELEPHONE
manufacturertelephone
MANUFACTURERWEBSITE
manufacturerwebsite
MASSUNIT
massunit
1
MATERIAL
material
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
MODELLABEL
modellabel
MODELREFERENCE
modelreference
MONTHLYMAINTENANCE
monthlymaintenance
NBSCODE
nbscode
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PASSIVEHOUSEAPPROVAL
passivehouseapproval
1
POINTOFCONTACT
pointofcontact
PRODUCTIONYEAR
productionyear
PRODUCTLITERATURE
productliterature
QUANTITY
quantity
0
QUARTERLYMAINTENANCE
quarterlymaintenance
REDDOTDESIGNAWARD
reddotdesignaward
1
REPLACEMENTCOST
replacementcost
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNID
runid
0
SAPAPPROVAL
sapapproval
1
SERIALNUMBER
serialnumber
SERVICELIFEDURATION
servicelifeduration
SERVICELIFETYPE
servicelifetype
SHAPE
shape
SHARED
shared
0
SHIPPINGWEIGHT
shippingweight
0
SIZE
size
STATUS
status
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TEMPERATURERANGE
temperaturerange
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015
uniclass2015
URL
url
VERSION
version
Autodesk Revit 2015
WARRANTYCONTENT
warrantycontent
WARRANTYENDDATE
warrantyenddate
WARRANTYGUARANTOR
warrantyguarantor
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYIDENTIFIER
warrantyidentifier
WARRANTYPERIOD
warrantyperiod
WARRANTYSTARTDATE
warrantystartdate
WEEKLYMAINTENANCE
weeklymaintenance
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions