??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR1670
Bill of material
LR1670-1-03
ORDERNO
LR1670-1-03
VAR_LWE_LAVY_WASTE_EXTENSION__3__STANDARD___SPECIFY_LENGTH_BEYOND_FIXTURE
-lwe lavy waste extension (3" standard), specify length beyond fixture
0
VAR_TF_TRANSFORMER__120VAC_TO_24VAC___MVC_OPTION_ONLY_
-tf transformer, 120vac to 24vac (-mvc option only)
0
VAR03_SINGLE_TEMP__NON_METERING
03 single temp, non-metering
1
VAR1___OFF_FLOOR__WALL_OUTLET
1 - off-floor, wall outlet
1
ASSEMBLY_CODE
assembly code
D2010810
BRS___BRASS_BODY_VALVE
brs - brass body valve
0
CONNECTION_SIZE
connection size
1.5
COST
cost
0
CREATION_DATE
creation date
3/31/20
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
1.5
DEFAULT_ELEVATION
default elevation
40
DESCRIPTION
description
Acorn - Ligature Resistant LR1670 Series Drinking Fountain
DESIGN_OPTION
design option
-1
EG___ENVIRO_GLAZE_COLOR
eg - enviro-glaze color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
HEIGHT
height
13
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
1.5
INLET_DIAMETER_CONNECTION
inlet diameter connection
0.375
LENGTH
length
12
LR1670_LIGATURE_RESISTANT_DRINKING_FOUNTAIN
lr1670 ligature resistant drinking fountain
1
LW1___LAVY_THROUGH_WALL_EXTENSION_WITH_P_TRAP
lw1 - lavy through-wall extension with p-trap
0
MA2___MANIFOLDED__2_STACK
ma2 - manifolded, 2-stack
0
MA3___MANIFOLDED__3_STACK
ma3 - manifolded, 3-stack
0
MA4___MANIFOLDED__4_STACK
ma4 - manifolded, 4-stack
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
LR1670-1-03
MT___METAL_TEMPLATE__ONLY_1_REQD_PER_PROJECT_
mt - metal template (only 1 reqd per project)
0
MTP1___SINGLE_TEMP
mtp1 - single temp
0
MTPP1___SINGLE_TEMP__PIEZO_BUTTON
mtpp1 - single temp, piezo button
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT___TIME_TROL___SINGLE_TEMP___BATTERY_OPERATION
mvc1-bat - time-trol - single temp - battery operation
0
OMNICLASS_NUMBER
omniclass number
23.65.70.14.11
OMNICLASS_TITLE
omniclass title
Drinking Fountains/Coolers
PART_TYPE
part type
0
PFB___POWER_FAILURE_BYPASS__PROVIDES_DRINKING_WATER_IN_THE_EVENT_OF_POWER_FAILURE_
pfb - power failure bypass (provides drinking water in the event of power failure)
0
PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
ppz1 - programmable piezo pushbutton (single temperature only)
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acorneng.com/uploads/fileLibrary/LR1670.pdf
PRODUCT_URL
product url
https://www.acorneng.com/oval-bowl-drinking-fountain-lr1670
PT___P_TRAP_WASTE
pt - p-trap waste
0
REVISED_DATE
revised date
6/11/20
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TG___12_GAGE_CABINET
tg - 12 gage cabinet
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.acorneng.com/terms-and-conditions
WASTE_CONNECTION
waste connection
1
WFU
wfu
3
WIDTH
width
22
NAME
name
Model LR1670
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions