??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1817-A
Bill of material
1817-A
ORDERNO
1817-A
VAR1817_A_INTEGRAL_FRAME_MIRROR
1817-a integral frame mirror
1
AMPERAGE
amperage
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Iintegral Frame Mirror
DESGINED_BY
desgined by
ACORN BIM DESIGN TEAM
DESIGN_OPTION
design option
-1
HOST
host
5
HW_CONNECTION
hw connection
0
MANUFACTURER
manufacturer
ACORN
MASSUNIT
massunit
1
MODEL
model
1817-A
OMNICLASS_NUMBER
omniclass number
23.40.70.00
OMNICLASS_TITLE
omniclass title
Work Environment Equipment and Furnishings
PART_TYPE
part type
0
PHONE_
phone#
1.800.488.8999
REVISED_DATE
revised date
07/26/16
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SIZE__WIDTH
size width
11.25
SIZE_LENGTH
size length
17.25
TEMPERED_WATER_CONNECTION
tempered water connection
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
0
NAME
name
Model 1817-A
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions