??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
abn
Description
Plumbing drainage instal ct faser socket welding fittings end cap
Bill of material
plumbing_drainage_instal_ct_faser_socket_welding_fittings_end_cap_est_ndar
VARIANTNAME
Estándar
TAPNDIMETRO
Tapón.Diámetro
49.6 mm
TUBERADE
Tubería.DE
32.000 mm
TUBERADI
Tubería.DI
23.2 mm
TUBERAESPESOR
Tubería.Espesor
4.4 mm
LONGITUD
Longitud
29.000
BRANDURL
Brand url
http://abnpipesystems.com/
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Spain
MANUFACTURERNAME
Manufacturer name
ABN Pipe Systems
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
instal_socket-welding_end-cap
PRODUCTFAMILY
Product family
Plumbing
PRODUCTGROUP
Product group
Caps
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
MODELADOPOR
Modelado por
1.000
MODIFICADOPOR
Modificado por
7.000
REVISADOPOR
Revisado por
4.000
VERSIN
Versión
L2.01
BIMOBJECTCATEGORY
BIMobject category
Other
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141719.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
TCTUBERA
TC.Tubería
A3D_TC_Tuberías_Polipropileno_DIN 8077_PP-RCT+FV_SDR 7.4
TCUNIN
TC.Unión
ABN_INSTAL_TC_Tapón
KCOEFFICIENTTABLE
K Coefficient Table
Reducer/Coupling/Union/Increaser
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polypropylene
SMBOLOANCHURA
Símbolo.Anchura
25.6 mm
SMBOLOPROFUNDIDAD
Símbolo.Profundidad
6.4 mm
ELEMENTOPERSONALIZADO
Elemento·personalizado
0.000
DN
32.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
MANUFACTURER
Manufacturer
ABN Pipe Systems
PRODUCTGUID
Product Guid
77a02f2e-a12a-4a70-92c3-c8d0b05af585
PRODUCTURL
Product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
REFERENCIA
Referencia
D1TA032000000
TECHNICALDESCRIPTION
Technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
URL
http://www.abnpipesystems.com/
ISCUSTOM
IsCustom
0.000
RADIO
Radio
32.000 mm
VACOLONGITUD
Vacío.Longitud
17.4 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions