??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
abn
Description
Plumbing drainage instal ct faser metal casing elbow backplate
Bill of material
plumbing_drainage_instal_ct_faser_metal_casing_elbow_backplate___20_mm___1_2__
VARIANTNAME
CONECTOR1DESFASE
Conector1.Desfase
mm
CONECTOR2DESFASE
Conector2.Desfase
mm
CUELLORADIO
Cuello.Radio
mm
CUELLO2RADIO
Cuello2.Radio
mm
CUERPORADIO
Cuerpo.Radio
mm
CUERPORADIOINTERIOR
Cuerpo.Radio.Interior
mm
EJE1LONGITUD
Eje1.Longitud
mm
EJE2LONGITUD
Eje2.Longitud
mm
RADIOEXTERIOR1
Radio.Exterior1
mm
RADIOEXTERIOR2
Radio.Exterior2
mm
RADIOINTERIOR1
Radio.Interior1
mm
RADIOINTERIOR2
Radio.Interior2
mm
ROSCALONGITUD
Rosca.Longitud
12.000 mm
ROSCARADIOEXTERIOR
Rosca.Radio.Exterior
13.06 mm
ROSCARADIOINTERIOR
Rosca.Radio.Interior
10.38 mm
TUERCAHEXAGONALRADIOEXTERIOR
Tuerca.Hexagonal.Radio.Exterior
20.574 mm
UNIN1LONGITUD
Unión1.Longitud
mm
UNIN1LONGITUD1
Unión1.Longitud1
mm
UNIN1LONGITUD2
Unión1.Longitud2
mm
UNIN1LONGITUD3
Unión1.Longitud3
mm
UNIN1LONGITUD4
Unión1.Longitud4
mm
UNIN2LONGITUD
Unión2.Longitud
mm
UNIN2LONGITUD1
Unión2.Longitud1
mm
UNIN2LONGITUD2
Unión2.Longitud2
mm
UNIN2LONGITUD3
Unión2.Longitud3
mm
UNIN2LONGITUD4
Unión2.Longitud4
mm
BRANDURL
Brand url
http://abnpipesystems.com/
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Spain
MANUFACTURERNAME
Manufacturer name
ABN Pipe Systems
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
instal_metal-casing_elbow_backplate
PRODUCTFAMILY
Product family
Plumbing
PRODUCTGROUP
Product group
Elbows
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
MODELADOPOR
Modelado por
4.000
MODIFICADOPOR
Modificado por
0.000
REVISADOPOR
Revisado por
4.000
VERSIN
Versión
L2.01
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62.000
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipes, Tubesand Fittings
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipes, Tubesand Fittings
KCOEFFICIENTTABLE
K Coefficient Table
Regular 45, 90 and 180 Elbow
MATERIALMAIN
Material main
Polypropylene
SMBOLOANCHURA
Símbolo.Anchura
mm
ELEMENTOPERSONALIZADO
Elemento·personalizado
0.000
DN
DN2
NGULO
Ángulo
90.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
MANUFACTURER
Manufacturer
ABN Pipe Systems
PRODUCTGUID
Product Guid
7b0fcd6a-8b9a-4da4-9d29-1ca88efa0abf
PRODUCTURL
Product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
REFERENCIA
Referencia
TECHNICALDESCRIPTION
Technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
URL
http://www.abnpipesystems.com/
ISCUSTOM
IsCustom
0.000
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions