??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
A-Light
Description
ALO SW
Bill of material
ALO-SW WHITE
ORDERNO
ALIGHTANIUM
alightanium
APPARENT_LOAD
apparent load
70
BLACK
black
CABLE_LENGTH
cable length
1219.200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DESIGN_OPTION
design option
-1
END_HORIZONTAL
end horizontal
1
END_VERT
end vert
1
HORIZONTAL_SWIVEL
horizontal swivel
0
HOST
host
5
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
ALIGHTS
MASSUNIT
massunit
1
MODEL
model
ALOFT
MOUNTING
mounting
PENDANT
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://www.alights.com/products/
VERSION
version
2018
VERTICAL_ANGLE
vertical angle
0
WHITE
white
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions