??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
8devices
Description
RED-bean-C
Bill of material
6O9F7KIM4
ORDERNO
6O9F7KIM4
ADVANCED_FEATURES
advanced features
MU-MIMO
BT_RADIO
bt radio
Bluetooth v5.0, BLE, ANT+ and backwards compatibility with v1.x and v2.x + enhanced data rate
CHANNEL_SIZES
channel sizes
20/ 40/ 80 MHz
CHIPSET
chipset
QCA9377
DESCRIPTION
description
RED bean is a high performance and ultra-low power surface mount SDIO module combining single-stream 11ac Wave2 Wi-Fi and Bluetooth® 5.0 in a very small form factor.
OUTPUT_POWER
output power
Up to 20 dBm
OVERVIEW
overview
RED bean is IEEE 802.11b/g/n/a/ac Wave2 dual-band wireless LAN and Bluetooth 5.0 SDIO3 module optimized for small size and low power consumption. It is based on Qualcomm QCA9377-3 chipset. Has an integrated dual-band (2.4 and 5 GHz) 1x1 802.11ac Wave2 Wi-Fi (supporting MU-MIMO) and Bluetooth® 5.0 transceivers and combined in to very small form factor (17 x 12 mm with RF connector and 24 x 12mm with integrated antenna). The radio module supports advanced power saving techniques. Bluetooth supports both Class1 and Class2 transmissions and advanced coexistence mechanisms allow it to work seamlessly with Wi-Fi ensuring good quality and high performance. RED bean software drivers are available for Linux, Windows 10 and Android operating systems.
PRODUCT_VERSIONS
product versions
RED bean A – integrated ceramic omni-directional dual-band antenna, RED bean C – connetorized version for external antenna
SIZE
size
17 x 12 mm with connector and 24 x 12 mm with antenna
TEMPERATURE_RANGE
temperature range
-40 to +85 C°
WI_FI_RADIO
wi-fi radio
802.11a/b/g/n/ac Wave2, 2.4 and 5 GHz, 1x1 SiSo, 433 Mbps data-rate
NAME
name
6O9F7KIM4
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions