??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
8devices
Description
Pineapple Mini-PCIe card rev2
Bill of material
0I6UMN6U3
ORDERNO
0I6UMN6U3
CHIPSET
chipset
Based on Qualcomm’s QCN9074 (Pine)
DATA_RATE
data rate
Up to 4.8 Gbps
DESCRIPTION
description
Designed for multi-gigabit applications Pineapple is an 802.11ax Wi-Fi 6 and Wi-Fi 6E radio module for ultra-high speed enterprise connectivity. It is based on Qualcomm QCN9074 chipset for 2.4/5/6 GHz IEEE802.11ax/ac/n/g/b/ax applications. New radio can perform access point and station functionality with 4x4 MIMO (4 spatial streams) and 160 MHz channels. The radio module can be soldered directly using castellated soldering pads and it also comes soldered on mini-PCIe, M.2 A+E.
MODULATION
modulation
1024 QAM
OFDMAS
ofdmas
4 download and upload
RADIO
radio
4x4 MU-MiMo
TEMPERATURE_RANGE
temperature range
Commercial and industrial
TRI_BAND
tri-band
2.4 GHz, 5 GHz, 6 GHz full band support
WIDTH_SUPPORT
width support
160MHz channel
NAME
name
0I6UMN6U3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions