??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
3form
Description
Chroma Rise 650.11 Functional Translucency
Bill of material
Chroma Rise 650.11 Functional Translucency
ORDERNO
Chroma Rise 650.11 Functional Translucency
VAR3FORM_PANEL_FINISH
3form panel finish
VAR3FORM_VERSION
3form version
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUSTOMER_INSTRUCTIONS
customer instructions
Customer selects Small, Medium, or Large size and Chroma color only.
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
30.000
HOST
host
2
KEYNOTE
keynote
LEAD_TIME
lead time
3 Week
LEG
leg
LENGTH
length
96.000
MANUFACTURER
manufacturer
3-Form
MASSUNIT
massunit
1
MODEL
model
650.11_Large
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STAND
stand
STAND_LENGTH
stand length
82.000
STAND_WIDTH
stand width
29
TABLE_BASES
table bases
Table Bases
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready_to_go/tables/650.11/
VARIA_GAUGE
varia gauge
1"
WIDTH
width
42
NAME
name
Chroma Rise 650.11 Functional Translucency
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions