??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1821 - Thread cover, stainless steel in Hygienic DESIGN
Bill of material
K1821.1116112
BESTKIPPUSA
Order No.
MATERIAL
Materials
stainless steel
D
diameter
mm
D1
Thead
mm
H
height
mm
T
Length
12 mm
T1
Length
102 mm
SW
Key width
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions